QH8JC5
-60V Dual Pch+Pch Small Signal MOSFET

QH8JC5 is a low on-resistance MOSFET suitable for switching applications.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | QH8JC5TCR
Status | Recommended
Package | TSMT8
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Package Code

TSMT8

Number of terminal

8

Polarity

Pch+Pch

Drain-Source Voltage VDSS[V]

-60

Drain Current ID[A]

-3.5

RDS(on)[Ω] VGS=4.5V(Typ.)

0.079

RDS(on)[Ω] VGS=10V(Typ.)

0.071

RDS(on)[Ω] VGS=Drive (Typ.)

0.079

Total gate charge Qg[nC]

8.5

Power Dissipation (PD)[W]

1.5

Drive Voltage[V]

-4.5

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

3x2.8 (t=0.85)

Find Similar

Features:

  • Low on - resistance
  • Small surface mount package (TSMT8)
  • Pb-free plating ; RoHS compliant
X

Most Viewed