ROHM Product Detail

HT8MC5
60V 10A/11.5A, Complementary, HSMT8, Power MOSFET

HT8MC5 is a Power MOSFET with low on-resistance and High power small mold package, suitable for Switching and Motor drives applications.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | HT8MC5TB1
Status | Recommended
Package | HSMT8 (Symmetry Dual)
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Code

HSMT8

Number of terminal

8

Polarity

N+P

Drain-Source Voltage VDSS[V]

60

Drain Current ID[A]

10

RDS(on)[Ω] VGS=4.5V(Typ)

0.099

RDS(on)[Ω] VGS=10V(Typ)

0.069

RDS(on)[Ω] VGS=Drive (Typ)

0.099

Total gate charge Qg[nC]

1.7

Power Dissipation (PD)[W]

13

Drive Voltage[V]

4.5

trr (Typ.)[ns]

23

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

3.3x3.3 (t=0.9)

Find Similar

Features:

  • Low on-resistance
  • High Power small mold Package (HSMT8)
  • Pb-free plating ; RoHS compliant
  • Halogen Free
  • 100% Rg and UIS tested
X

Most Viewed