ROHM Product Detail

HT8KE6H
100V 12.5A, Dual N-channel, HSMT8, Power MOSFET

HT8KE6H is a Power MOSFET with low on-resistance and High power small mold package, suitable for Switching and Motor drives applications.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | HT8KE6HTB1
Status | Recommended
Package | HSMT8 (Symmetry Dual)
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Code

HSMT8

Applications

Switching

Number of terminal

8

Polarity

N+N

Drain-Source Voltage VDSS[V]

100

Drain Current ID[A]

12.5

RDS(on)[Ω] VGS=6V(Typ)

0.059

RDS(on)[Ω] VGS=10V(Typ)

0.047

RDS(on)[Ω] VGS=Drive (Typ)

0.059

Total gate charge Qg[nC]

4.2

Power Dissipation (PD)[W]

14

Drive Voltage[V]

6

trr (Typ.)[ns]

46

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

3.3x3.3 (t=0.9)

Find Similar

Features:

  • Low on-resistance
  • High power small mold package (HSMT8)
  • Pb-free plating ; RoHS compliant
  • Halogen Free
  • 100% Rg and UIS tested
X

Most Viewed