ROHM Product Detail

HT8KD6H (New)
80V 15A, Dual N-channel, HSMT8, Power MOSFET

HT8KD6H is a low on-resistance MOSFET ideal for Switching and Motor drives applications.

Data Sheet Buy Sample
* This is a standard-grade product.
For Automotive usage, please contact Sales.
Data Sheet Buy Sample

Product Detail

 
Part Number | HT8KD6HTB1
Status | Recommended
Package | HSMT8 (Symmetry Dual)
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Code

HSMT8

Number of terminal

8

Polarity

N+N

Drain-Source Voltage VDSS[V]

80

Drain Current ID[A]

15

RDS(on)[Ω] VGS=6V(Typ)

0.034

RDS(on)[Ω] VGS=10V(Typ)

0.027

RDS(on)[Ω] VGS=Drive (Typ)

0.034

Total gate charge Qg[nC]

5.1

Power Dissipation (PD)[W]

14

Drive Voltage[V]

6

trr (Typ.)[ns]

28

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

3.3x3.3 (t=0.9)

Find Similar

Features:

  • Low on-resistance
  • High power small mold package (HSMT8)
  • Pb-free plating ; RoHS compliant
  • Halogen Free
  • 100% Rg and UIS tested
X

Most Viewed