HT8KA5 (New)
30V 12A, Dual Nch+Pch, HSMT8, Power MOSFET
HT8KA5 (New)
30V 12A, Dual Nch+Pch, HSMT8, Power MOSFET
HT8KA5 is a power MOSFET with low on-resistance and High power small mold package, suitable for Switching and Motor drives applications.
Product Detail
Specifications:
Package Code
HSMT8
Number of terminal
8
Polarity
Nch+Nch
Drain-Source Voltage VDSS[V]
30
Drain Current ID[A]
12
RDS(on)[Ω] VGS=4.5V(Typ)
0.0189
RDS(on)[Ω] VGS=10V(Typ)
0.0132
Total gate charge Qg[nC]
7.2
Power Dissipation (PD)[W]
14
Drive Voltage[V]
4.5
trr (Typ.)[ns]
15.9
Mounting Style
Surface mount
Storage Temperature (Min)[℃]
-55
Storage Temperature (Max)[℃]
150
Package Size [mm]
3.3x3.3 (t=0.9)
Features:
- Low on - resistance
- High Power small mold Package (HSMT8)
- Pb-free plating ; RoHS compliant
- Halogen Free
- 100% Rg and UIS tested