ROHM Product Detail

Not Recommended for New Designs HS8MA2
30V Common Drain Complementary Power MOSFET

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | HS8MA2TCR1
Package | HSML3333L9 (Drain Common Dual)
Packing Type | Taping
Unit Quantity | 1000
Minimum Package Quantity | 1000
RoHS | Yes

Specifications:

Package Code

DFN3333-9DC

Number of terminal

9

Polarity

N+P

Drain-Source Voltage VDSS[V]

30

Drain Current ID[A]

7

RDS(on)[Ω] VGS=4.5V(Typ)

0.04

RDS(on)[Ω] VGS=10V(Typ)

0.025

RDS(on)[Ω] VGS=Drive (Typ)

0.04

Total gate charge Qg[nC]

4.7

Power Dissipation (PD)[W]

4

Drive Voltage[V]

4.5

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

3.3x3.3 (t=0.8)

Features:

  • Low on-resistance
  • Small Surface Mount Package
  • Pb-free plating RoHS compliant
  • Halogen Free
X

Most Viewed