ROHM Product Detail

HS8KE5
100V 4.5A, Dual N-channel, HSML3030L10, Power MOSFET

HS8KE5 is a Power MOSFET with low on-resistance and Small Surface Mount Package, suitable for Switching and Motor drives applications.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | HS8KE5TB
Status | Active
Package | HSML3030L10
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Code

HSML3030L10

Number of terminal

10

Polarity

N+N

Drain-Source Voltage VDSS[V]

100

Drain Current ID[A]

4.5

RDS(on)[Ω] VGS=4.5V(Typ)

0.059

RDS(on)[Ω] VGS=10V(Typ)

0.046

RDS(on)[Ω] VGS=Drive (Typ)

0.059

Total gate charge Qg[nC]

3.7

Power Dissipation (PD)[W]

2

Drive Voltage[V]

4.5

trr (Typ.)[ns]

44

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

3.0x3.0 (t=0.65)

Find Similar

Features:

  • Low on-resistance
  • Small Surface Mount Package (HSML3030L10)
  • Pb-free lead plating ; RoHS compliant
  • Halogen Free
  • 100% Rg and UIS tested
X

Most Viewed