ROHM Product Detail

HS8K11
30V Dual N-channel Power MOSFET

HS8K11 is standard MOSFET for switching application.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | HS8K11TB
Status | Active
Package | HSML3030L10
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Code

HSML3030L10

Applications

DC/DC Convertor

Number of terminal

10

Polarity

N+N

Drain-Source Voltage VDSS[V]

30

Drain Current ID[A]

7

RDS(on)[Ω] VGS=4.5V(Typ)

0.0208

RDS(on)[Ω] VGS=10V(Typ)

0.0128

RDS(on)[Ω] VGS=Drive (Typ)

0.0208

Total gate charge Qg[nC]

5.7

Power Dissipation (PD)[W]

2

Drive Voltage[V]

4.5

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

3.0x3.0 (t=0.65)

Find Similar

Features:

· Low on-resistance.
· Pb-free lead plating; RoHS compliant.
· Halogen Free.
X

Most Viewed