ROHM Product Detail

HP8ME5
100V 8.5A, Complementary, HSOP8, Power MOSFET

HP8ME5 is a low on-resistance MOSFET ideal for switching applications.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | HP8ME5TB1
Status | Recommended
Package | HSOP8 (Symmetry Dual)
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Specifications:

Package Code

HSOP8

Number of terminal

8

Polarity

N+P

Drain-Source Voltage VDSS[V]

100

Drain Current ID[A]

8.5

RDS(on)[Ω] VGS=4.5V(Typ)

0.2

RDS(on)[Ω] VGS=10V(Typ)

0.148

RDS(on)[Ω] VGS=Drive (Typ)

0.2

Total gate charge Qg[nC]

1.7

Power Dissipation (PD)[W]

20

Drive Voltage[V]

4.5

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

6.0x4.9 (t=1.1)

Find Similar

Features:

  • Low on-resistance
  • Small Surface Mount Package (HSOP8)
  • Pb-free lead plating ; RoHS compliant
  • Halogen Free

Supporting Information

 

Overview

This product achieves the industry’s lowest RDS(on) by adopting new backside heat dissipation packages with excellent heat dissipation characteristics. At the same time, combining two chips in a single package provides greater space savings by reducing area considerably.

Application Examples

- Fan motors for communication base stations
- Fan motors for factory automation, and other industrial equipment
- Fan motors for data center servers, etc.

Videos & Catalogs

 
Loading...
X

Most Viewed