HP8M31
60V Nch+Pch Power MOSFET

HP8M31TB1 is low on-resistance and small surface mount package MOSFET. It is suitable for motor drive.

Newly developed backside heat dissipation package lineup, dual MOSFET ideal for motor drive.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | HP8M31TB1
Status | Recommended
Package | HSOP8 (Symmetry Dual)
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
Product Longevity Program | 9 Years

Specifications:

Package Code

HSOP8D (5x6)

Number of terminal

8

Polarity

Nch+Pch

Drain-Source Voltage VDSS[V]

60

Drain Current ID[A]

8.5

RDS(on)[Ω] VGS=4.5V(Typ.)

0.052

RDS(on)[Ω] VGS=10V(Typ.)

0.046

RDS(on)[Ω] VGS=Drive (Typ.)

0.052

Total gate charge Qg[nC]

6.2

Power Dissipation (PD)[W]

7

Drive Voltage[V]

4.5

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

4.9x6.0 (t=1.1)

Find Similar

Features:

  • Low on - resistance.
  • Small Surface Mount Package (HSOP8).
  • Pb-free lead plating ; RoHS compliant.
  • Halogen Free.
X

Most Viewed