ROHM Product Detail

HP8KE5
100V 8.5A, Dual N-channel, HSOP8, Power MOSFET

HP8KE5 is a low on-resistance MOSFET ideal for Switching and Motor drives applications.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | HP8KE5TB1
Status | Recommended
Package | HSOP8 (Symmetry Dual)
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Specifications:

Package Code

HSOP8

Applications

Switching

Number of terminal

8

Polarity

N+N

Drain-Source Voltage VDSS[V]

100

Drain Current ID[A]

8.5

RDS(on)[Ω] VGS=4.5V(Typ)

0.2

RDS(on)[Ω] VGS=10V(Typ)

0.148

RDS(on)[Ω] VGS=Drive (Typ)

0.2

Total gate charge Qg[nC]

1.7

Power Dissipation (PD)[W]

20

Drive Voltage[V]

4.5

trr (Typ.)[ns]

28

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

6.0x4.9 (t=1.1)

Find Similar

Features:

  • Low on-resistance
  • Small surface mount package (HSOP8)
  • Pb-free plating ; RoHS compliant
  • Halogen Free
  • 100% Rg and UIS tested
X

Most Viewed