ROHM Product Detail

HP8KC6
60V 23A, Dual N-channel, HSOP8, Power MOSFET

HP8KC6 is a low on-resistance MOSFET ideal for switching applications.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | HP8KC6TB1
Status | Recommended
Package | HSOP8 (Symmetry Dual)
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Specifications:

Package Code

HSOP8

Number of terminal

8

Polarity

N+N

Drain-Source Voltage VDSS[V]

60

Drain Current ID[A]

23

RDS(on)[Ω] VGS=4.5V(Typ)

0.029

RDS(on)[Ω] VGS=10V(Typ)

0.021

RDS(on)[Ω] VGS=Drive (Typ)

0.029

Total gate charge Qg[nC]

3.9

Power Dissipation (PD)[W]

21

Drive Voltage[V]

4.5

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

6.0x4.9 (t=1.1)

Find Similar

Features:

  • Low on-resistance
  • Small Surface Mount Package (HSOP8)
  • Pb-free lead plating ; RoHS compliant
  • Halogen Free
X

Most Viewed