ROHM Product Detail

HP8JE5
-100V 12.5A, Dual P-channel, HSOP8, Power MOSFET

HP8JE5 is a low on-resistance MOSFET ideal for Switching and Motor drives applications.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | HP8JE5TB1
Status | Recommended
Package | HSOP8 (Symmetry Dual)
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Specifications:

Package Code

HSOP8

Number of terminal

8

Polarity

P+P

Drain-Source Voltage VDSS[V]

-100

Drain Current ID[A]

-12.5

RDS(on)[Ω] VGS=4.5V(Typ)

0.106

RDS(on)[Ω] VGS=10V(Typ)

0.098

RDS(on)[Ω] VGS=Drive (Typ)

0.106

Total gate charge Qg[nC]

18.5

Power Dissipation (PD)[W]

3

Drive Voltage[V]

-4.5

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

6.0x4.9 (t=1.1)

Find Similar

Features:

  • Low on-resistance
  • High power Package (HSOP8)
  • Pb-free plating ; RoHS compliant
  • Halogen Free
  • 100% Rg and UIS tested
X

Most Viewed