ROHM Product Detail
Obsolete
R6025FNZ1
10V Drive Nch MOSFET
Obsolete
R6025FNZ1
10V Drive Nch MOSFET
Production has already been terminated. Not available for sales.
×
Product Detail
Replacement Product For R6025FNZ1
| Part Number |
|
|
|---|---|---|
| Ordering Part Number | R6025FNZ1C9 | R6025JNZ4C13 |
| Similar Level | - | Same Pinout |
| Data Sheet | ||
| Supply Status | Obsolete | Recommended |
| Package | TO-247 | TO-247 |
| Unit Quantity | 450 | 600 |
| Minimum Packing Quantity | 450 | 30 |
| Packing Type | Bulk | Tube |
| RoHS | Yes | Yes |
| Package Code | TO-247AD | TO-247AD |
| Package Size [mm] | 20.95x15.94 (t=5.22) | 20.95x15.94 (t=5.22) |
| Number of terminal | 3 | 3 |
| Polarity | Nch | Nch |
| V DSS [V] | 600 | 600 |
| I D [A] | 25.0 | 25.0 |
| R DS(on) (Typ) @10V[O] | 0.14 | - |
| R DS(on) (Typ) @15V[O] | - | 0.14 |
| R DS(on) (Typ) @Drive[O] | 0.14 | 0.14 |
| Drive Voltage [V] | 10.0 | 15.0 |
| Power Dissipation (PD) [W] | 150.0 | 306.0 |
| Q g (Typ)[nC] | 85.0 | 57.0 |
| Trr (Typ)[ns] | 120 | 90 |
| Mounting Style | Leaded type | Leaded type |
| Applications | Motor, Inverter | Motor, Inverter |
| Storage Temperature (Min)[?] | -55 | -55 |
| Storage Temperature (Max)[?] | 150 | 150 |
Show / Hide Parameters
X