ROHM Product Detail
 
								
									
										Not Recommended for New Designs
									
								
								
				
							
						R6020FNJ
Nch 600V 20A Power MOSFET
						
						
							
								Not Recommended for New Designs
							
						
						
						
						R6020FNJ
						
						Nch 600V 20A Power MOSFET
						 
						
						
					
				
			
		
			
				This product cannot be used for new designs (Not recommended for design diversion).
								×
								   
								      
								         
								
 
								
							Product Detail
Replacement Product For R6020FNJ
| Part Number |   |   | 
|---|---|---|
| Ordering Part Number | R6020FNJTL | R6020JNJGTL | 
| Similar Level | - | Same Pinout, Package | 
| Data Sheet | ||
| Supply Status | Not Recommended for New Designs | Active | 
| Package | LPTS (TO-263S) | LPTS (TO-263S) | 
| Unit Quantity | 1000 | 1000 | 
| Minimum Packing Quantity | 1000 | 1000 | 
| Packing Type | Taping | Taping | 
| RoHS | Yes | Yes | 
| Package Code | TO-263 (D2PAK) | TO-263 (D2PAK) | 
| Package Size [mm] | 13.1x10.1 (t=4.7) | 13.1x10.1 (t=4.7) | 
| Number of terminal | 3 | 3 | 
| Polarity | Nch | Nch | 
| V DSS [V] | 600 | 600 | 
| I D [A] | 20.0 | 20.0 | 
| R DS(on) (Typ) @10V[O] | 0.22 | - | 
| R DS(on) (Typ) @15V[O] | - | 0.18 | 
| R DS(on) (Typ) @Drive[O] | 0.22 | 0.18 | 
| Drive Voltage [V] | 10.0 | 15.0 | 
| Power Dissipation (PD) [W] | 50.0 | 252.0 | 
| Q g (Typ)[nC] | 60.0 | 45.0 | 
| Trr (Typ)[ns] | - | 85 | 
| Mounting Style | Surface mount | Surface mount | 
| Applications | Motor, Inverter | Motor, Inverter | 
| JEITA Package | SC-83 | SC-83 | 
| Storage Temperature (Min)[?] | -55 | -55 | 
| Storage Temperature (Max)[?] | 150 | 150 | 
 
									
		Show / Hide Parameters
		
		
	
		X