RV4C060ZPHZG (New)
Pch -20V -6A Small Signal MOSFET for Automotive

RV4C060ZPHZG is a ultra-compact automotive-grade MOSFET that provides superior mounting reliability. RV4C060ZPHZG has the electrode height on the side of the package (130μm) required for vehicle applications by utilizing original Wettable Flank formation technology. The result is a consistent solder quality – even for bottom electrode type products – enabling automatic inspection machines to easily verify solder conditions after mounting. It enables greater miniaturization in automotive devices such as ADAS camera modules.

Data Sheet Buy Sample
Data Sheet Buy Sample

Product Detail

 
Part Number | RV4C060ZPHZGTCR1
Status | Recommended
Package | DFN1616-6W (Wettable Flank)
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Code

DFN1616-6W

Number of terminal

8

Polarity

Pch

Drain-Source Voltage VDSS[V]

-20

Drain Current ID[A]

-6

RDS(on)[Ω] VGS=1.5V(Typ.)

0.14

RDS(on)[Ω] VGS=1.8V(Typ.)

0.09

RDS(on)[Ω] VGS=2.5V(Typ.)

0.07

RDS(on)[Ω] VGS=4.5V(Typ.)

0.048

RDS(on)[Ω] VGS=Drive (Typ.)

0.14

Total gate charge Qg[nC]

12

Power Dissipation (PD)[W]

1.5

Drive Voltage[V]

-1.5

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

1.6x1.6 (t=0.8)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Low on - resistance.
  • Small high power package
  • Low voltage drive (1.5V)
  • 100% UIS tested.
  • Wettable Flank for automated optical solder inspection (AOI). Electrode part 130μm guarantee.
X

Most Viewed