RTR025P02HZG
Pch -20V -2.5A Small Signal MOSFET for Automotive

RTR025P02HZG is a low on-resistance MOSFET for automotive, suitable for switching applications.

Product Detail

 
Part Number | RTR025P02HZGTL
Status | Recommended
Package | TSMT3
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes
Product Longevity Program | 9 Years

Specifications:

Package Code

SOT-346T

JEITA Package

SC-96

Number of terminal

3

Polarity

Pch

Drain-Source Voltage VDSS[V]

-20

Drain Current ID[A]

-2.5

RDS(on)[Ω] VGS=2.5V(Typ.)

0.115

RDS(on)[Ω] VGS=4V(Typ.)

0.075

RDS(on)[Ω] VGS=4.5V(Typ.)

0.07

RDS(on)[Ω] VGS=Drive (Typ.)

0.115

Total gate charge Qg[nC]

7

Power Dissipation (PD)[W]

1

Drive Voltage[V]

-2.5

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.9x2.8 (t=1)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Low on - resistance
  • Built-in G-S Protection Diode
  • Space saving small surface mount package (TSMT3)
  • Pb-free lead plating ; RoHS compliant
  • AEC-Q101 Qualified
X

Most Viewed