RSS060P05HZG
Pch -45V -6A Power MOSFET

RSS060P05HZG is an automotive grade MOSFET that is AEC-Q101 qualified. A Pch -45V MOSFET with ESD protection diode is included in the SOP8 package. Ideal for switching applications.

Product Detail

 
Part Number | RSS060P05HZGTB
Status | Active
Package | SOP8
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Specifications:

Package Code

SOP8

Number of terminal

8

Polarity

Pch

Drain-Source Voltage VDSS[V]

-45

Drain Current ID[A]

-6

RDS(on)[Ω] VGS=4V(Typ.)

0.038

RDS(on)[Ω] VGS=4.5V(Typ.)

0.035

RDS(on)[Ω] VGS=10V(Typ.)

0.026

RDS(on)[Ω] VGS=Drive (Typ.)

0.038

Total gate charge Qg[nC]

23

Power Dissipation (PD)[W]

2

Drive Voltage[V]

-4

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

5.0x6.0 (t=1.75)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Low on-resistance
  • Small Surface Mount Package (SOP8)
  • Pb-free lead plating ; RoHS compliant
  • Halogen Free
  • Sn100% plating
  • AEC-Q101 Qualified
X

Most Viewed