RSQ015P10HZG
Pch -100V -1.5A Small Signal MOSFET for Automotive

RSQ015P10HZG is a low on-resistance MOSFET for automotive, suitable for switching applications.

Product Detail

 
Part Number | RSQ015P10HZGTR
Status | Recommended
Package | TSMT6
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
Product Longevity Program | 9 Years

Specifications:

Package Code

SOT-457T

JEITA Package

SC-95

Number of terminal

6

Polarity

Pch

Drain-Source Voltage VDSS[V]

-100

Drain Current ID[A]

-1.5

RDS(on)[Ω] VGS=4V(Typ.)

0.4

RDS(on)[Ω] VGS=4.5V(Typ.)

0.38

RDS(on)[Ω] VGS=10V(Typ.)

0.35

RDS(on)[Ω] VGS=Drive (Typ.)

0.4

Total gate charge Qg[nC]

17

Power Dissipation (PD)[W]

1.25

Drive Voltage[V]

-4

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.9x2.8 (t=1.0)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Low on - resistance
  • Small Surface Mount Package (TSMT6)
  • Pb-free lead plating ; RoHS compliant
  • AEC-Q101 Qualified
X

Most Viewed