RRR040P03HZG
Automotive Pch -30V -4A Small Signal MOSFET

RRR040P03HZG is a MOSFET for switching applications. This is a high-reliability product of automotive grade qualified to AEC-Q101.

Product Detail

 
Part Number | RRR040P03HZGTL
Status | Recommended
Package | TSMT3
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes
Product Longevity Program | 9 Years

Specifications:

Package Code

SOT-346T

JEITA Package

SC-96

Number of terminal

3

Polarity

Pch

Drain-Source Voltage VDSS[V]

-30

Drain Current ID[A]

-4

RDS(on)[Ω] VGS=4V(Typ.)

0.052

RDS(on)[Ω] VGS=4.5V(Typ.)

0.045

RDS(on)[Ω] VGS=10V(Typ.)

0.032

RDS(on)[Ω] VGS=Drive (Typ.)

0.052

Total gate charge Qg[nC]

10.5

Power Dissipation (PD)[W]

1

Drive Voltage[V]

-4

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.9x2.8 (t=1)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Low on - resistance
  • Built-in G-S Protection Diode
  • Small Surface Mount Package (TSMT3)
  • Pb-free lead plating ; RoHS compliant
  • AEC-Q101 Qualified
X

Most Viewed