ROHM Product Detail

RQ3L270BJFRA (New)
Pch -60V -27A, HSMT8AG, Power MOSFET for Automotive

RQ3L270BJFRA is an automotive grade MOSFET that is AEC-Q101 qualified. Ideal for ADAS and Info. and Lighting and Body.

Product Detail

 
Part Number | RQ3L270BJFRATCB
Status | Recommended
Package | HSMT8AG
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Code

HSMT8AG

Number of terminal

8

Polarity

Pch

Drain-Source Voltage VDSS[V]

-60

Drain Current ID[A]

-27

RDS(on)[Ω] VGS=4.5V(Typ)

0.041

RDS(on)[Ω] VGS=10V(Typ)

0.037

RDS(on)[Ω] VGS=Drive(Typ)

0.041

Total gate charge Qg[nC]

15.7

Power Dissipation (PD)[W]

69

Drive Voltage[V]

-4.5

Trr (Typ)[ns]

27

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

3.3x3.3 (t=0.9)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Low on-resistance
  • High Power small mold Package (HSMT8AG)
  • Pb-free plating ; RoHS compliant
  • Halogen Free
  • AEC-Q101 qualified

Reference Design / Application Evaluation Kit

 
  • User's Guide Schematic Part List Layout (PDF) Layout (CAD Data)
  • User's Guide Schematic Part List Layout (PDF) Layout (CAD Data)
  • User's Guide Schematic Part List Layout (PDF) Layout (CAD Data)

Videos & Catalogs

 
Loading...
X

Most Viewed