ROHM Product Detail

RD3P130SPFRA
Automotive P-channel -100V -13A Power MOSFET

RD3P130SPFRA is a Power MOSFET with low on-resistance, suitable for switching.

Product Detail

 
Part Number | RD3P130SPFRATL
Status | Recommended
Package | TO-252 (TL)
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1

Specifications:

Package Code

TO-252 (DPAK)

JEITA Package

SC-63

Number of terminal

3

Polarity

P

Drain-Source Voltage VDSS[V]

-100

Drain Current ID[A]

-13

RDS(on)[Ω] VGS=4V(Typ)

0.155

RDS(on)[Ω] VGS=4.5V(Typ)

0.15

RDS(on)[Ω] VGS=10V(Typ)

0.135

RDS(on)[Ω] VGS=Drive(Typ)

0.155

Total gate charge Qg[nC]

40

Power Dissipation (PD)[W]

20

Drive Voltage[V]

-4

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

10.0x6.6 (t=2.3)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Low on-resistance
  • Fast switching speed
  • Drive circuits can be simple
  • Parallel use is easy
  • Pb-free lead plating ; RoHS compliant
  • AEC-Q101 Qualified

Similar Products

 

Different Grade

RD3P130SP   Grade| Standard Status|  Recommended

X

Most Viewed