RD3L140SPFRA
Pch -60V -14A Power MOSFET

RD3L140SPFRA is a automotive grade power MOSFET with Low on - resistance, suitable for switching.

Product Detail

 
Part Number | RD3L140SPFRATL
Status | Recommended
Package | TO-252
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
Product Longevity Program | 10 Years

Specifications:

Package Code

TO-252 (DPAK)

JEITA Package

SC-63

Number of terminal

3

Polarity

Pch

Drain-Source Voltage VDSS[V]

-60

Drain Current ID[A]

-14

RDS(on)[Ω] VGS=4V(Typ.)

0.077

RDS(on)[Ω] VGS=4.5V(Typ.)

0.073

RDS(on)[Ω] VGS=10V(Typ.)

0.06

RDS(on)[Ω] VGS=Drive (Typ.)

0.077

Total gate charge Qg[nC]

27

Power Dissipation (PD)[W]

20

Drive Voltage[V]

-4

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

6.6x10.0 (t=2.3)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Low on-resistance.
  • Fast switching speed.
  • Drive circuits can be simple.
  • Parallel use is easy.
  • Pb-free plating ; RoHS compliant
  • AEC-Q101 Qualified

Similar Products

 

Different Grade

RD3L140SP   Grade| Standard StatusRecommended
X

Most Viewed