RD3L04BBJHRT (New)
P-channel -60V -48A, TO-252 (DPAK), Power MOSFET for Automotive
RD3L04BBJHRT (New)
P-channel -60V -48A, TO-252 (DPAK), Power MOSFET for Automotive
RD3L04BBJHRT is an automotive grade MOSFET that is AEC-Q101 qualified. Ideal for ADAS and Info. and Lighting and Body.
Product Detail
Specifications:
Package Code
TO-252 (DPAK)
JEITA Package
SC-63
Number of terminal
3
Polarity
P
Drain-Source Voltage VDSS[V]
-60
Drain Current ID[A]
-48
RDS(on)[Ω] VGS=4.5V(Typ)
0.026
RDS(on)[Ω] VGS=10V(Typ)
0.023
RDS(on)[Ω] VGS=Drive(Typ)
0.026
Total gate charge Qg[nC]
23
Power Dissipation (PD)[W]
77
Drive Voltage[V]
4.5
trr (Typ.)[ns]
21
Mounting Style
Surface mount
Storage Temperature (Min)[℃]
-55
Storage Temperature (Max)[℃]
175
Package Size [mm]
10.0x6.6 (t=2.3)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
- Low on-resistance
- Pb-free plating ; RoHS compliant
- 100% Avalanche tested
- AEC-Q101 qualified