BSS84WAHZG
Pch -60V -0.21A, SOT-323, Small Signal MOSFET for Automotive

BSS84WAHZG is Single Pch -60V -0.21A MOSFET and ESD protection diode are included in the industry’s favorite SOT-323 package. Ideal for switching circuit and high-side load switch, relay driver applications. This is a high-reliability product of automotive grade qualified to AEC-Q101.

Product Detail

 
Part Number | BSS84WAHZGT106
Status | Recommended
Package | UMT3
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
Product Longevity Program | 10 Years

Specifications:

Package Code

SOT-323

JEITA Package

SC-70

Number of terminal

3

Polarity

Pch

Drain-Source Voltage VDSS[V]

-60

Drain Current ID[A]

-0.21

RDS(on)[Ω] VGS=4.5V(Typ.)

3.5

RDS(on)[Ω] VGS=10V(Typ.)

2.8

RDS(on)[Ω] VGS=Drive (Typ.)

3.5

Power Dissipation (PD)[W]

0.3

Drive Voltage[V]

-4.5

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.0x2.1 (t=1.1)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Trench MOSFET technology
  • Very fast switching
  • 4.5V Drive
  • AEC-Q101 qualified
X

Most Viewed