AG513EGH7FRA (New)
P-channel -40V -22A, DFN3333T8LSAB, Power MOSFET for Automotive
AG513EGH7FRA (New)
P-channel -40V -22A, DFN3333T8LSAB, Power MOSFET for Automotive
AG513EGH7FRA is an automotive grade MOSFET that is AEC-Q101 qualified. Ideal for automotive systems.
Product Detail
Specifications:
Package Code
DFN3333T8LSAB
Number of terminal
8
Polarity
P
Drain-Source Voltage VDSS[V]
-40
Drain Current ID[A]
-22
RDS(on)[Ω] VGS=4.5V(Typ)
0.0049
RDS(on)[Ω] VGS=10V(Typ)
0.0038
RDS(on)[Ω] VGS=Drive(Typ)
0.0049
Total gate charge Qg[nC]
7
Power Dissipation (PD)[W]
33
Drive Voltage[V]
4.5
trr (Typ.)[ns]
21
Mounting Style
Surface mount
Storage Temperature (Min)[℃]
-55
Storage Temperature (Max)[℃]
175
Package Size [mm]
3.3x3.3 (t=1.1)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
- Wettable Flanks Product
- AEC-Q101 Qualified
- 100% Avalanche tested