ROHM Product Detail

AG502EPD3HRT (New)
P-channel, -100V, -28A, TO-252 (DPAK), Power MOSFET for Automotive

AG502EPD3HRT is an automotive-grade P-channel power MOSFET compliant with AEC-Q101, featuring a 100V rating. It is suitable for automotive applications. The device is housed in a high power TO-252 package, contributing to improved heat dissipation. This package design supports efficient thermal management in automotive power applications.

Data Sheet Buy Sample
Data Sheet Buy Sample

Product Detail

 
Part Number | AG502EPD3HRTTL
Status | Recommended
Package | TO-252 (TL)
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 1

Specifications:

Package Code

TO-252 (DPAK)

JEITA Package

SC-63

Number of terminal

3

Polarity

P

Drain-Source Voltage VDSS[V]

-100

Drain Current ID[A]

-28

RDS(on)[Ω] VGS=4.5V(Typ)

0.078

RDS(on)[Ω] VGS=10V(Typ)

0.074

Total gate charge Qg[nC]

23

Power Dissipation (PD)[W]

77

Drive Voltage[V]

4.5

trr (Typ.)[ns]

49

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

175

Package Size [mm]

10.0x6.6 (t=2.3)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Low on-resistance
  • Pb-free plating;RoHS compliant
  • 100% Avalanche tested
  • AEC-Q101 qualified
X

Most Viewed