ROHM Product Detail

RV4L016SNHZG (New)
N-channel 60V 1.6A small-signal MOSFET for Automotive

RV4L016SNHZG is a ultra-compact automotive-grade MOSFET that provides superior mounting reliability. RV4L016SNHZG has the electrode height on the side of the package (130μm) required for vehicle applications by utilizing original Wettable Flank formation technology. The result is a consistent solder quality – even for bottom electrode type products – enabling automatic inspection machines to easily verify solder conditions after mounting. It enables greater miniaturization in automotive devices such as ADAS camera modules.

Product Detail

 
Part Number | RV4L016SNHZGTCR1
Status | Recommended
Package | DFN1616-6W (Wettable Flank)
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 1

Specifications:

Package Code

DFN1616-6W

Number of terminal

8

Polarity

N

Drain-Source Voltage VDSS[V]

60

Drain Current ID[A]

1.6

RDS(on)[Ω] VGS=4V(Typ)

0.317

RDS(on)[Ω] VGS=4.5V(Typ)

0.29

RDS(on)[Ω] VGS=10V(Typ)

0.237

RDS(on)[Ω] VGS=Drive(Typ)

0.317

Total gate charge Qg[nC]

1.8

Power Dissipation (PD)[W]

1.5

Drive Voltage[V]

4

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

1.6x1.6 (t=0.8)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Built-in G-S protection diode
  • Leadless ultra small and exposed drain pad for excellent thermal conduction SMD plastic package (1.6×1.6×0.75mm)
  • 100% UIS tested.
  • Side wettable Flanks for automated optical solder inspection (AOI) Tin-plated 100% solderable side pads guarantees Min.130μm
  • AEC-Q101 Qualified.
X

Most Viewed