RTQ035N03HZG
Nch 30V 3.5A Small Signal MOSFET
RTQ035N03HZG
Nch 30V 3.5A Small Signal MOSFET
RTQ035N03HZG is a automotive grade MOSFET with G-S protection diode, suitable for switching.
Product Detail
Specifications:
Package Code
SOT-457T
JEITA Package
SC-95
Number of terminal
6
Polarity
N
Drain-Source Voltage VDSS[V]
30
Drain Current ID[A]
3.5
RDS(on)[Ω] VGS=2.5V(Typ)
0.055
RDS(on)[Ω] VGS=4V(Typ)
0.04
RDS(on)[Ω] VGS=4.5V(Typ)
0.038
RDS(on)[Ω] VGS=Drive(Typ)
0.055
Total gate charge Qg[nC]
4.6
Power Dissipation (PD)[W]
1.25
Drive Voltage[V]
2.5
Mounting Style
Surface mount
Storage Temperature (Min)[℃]
-55
Storage Temperature (Max)[℃]
150
Package Size [mm]
2.8x2.9 (t=1.0)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
- Low on - resistance
- Built-in G-S protection diode.
- Small surface mount package(TSMT6)
- Pb-free lead plating ; RoHS compliant
- AEC-Q101 Qualified