ROHM Product Detail

RTQ020N05HZG
Automotive N-channel 45V 2A small-signal MOSFET

RTQ020N05HZG is a MOSFET for switching applications. This is a high-reliability product of automotive grade qualified to AEC-Q101.

Notice of Upcoming PCN

Product Detail

 
Part Number | RTQ020N05HZGTR
Status | Active
Package | TSMT6
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 1
Product Longevity Program | 7 Years

Specifications:

Package Code

SOT-457T

JEITA Package

SC-95

Number of terminal

6

Polarity

N

Drain-Source Voltage VDSS[V]

45

Drain Current ID[A]

2

RDS(on)[Ω] VGS=2.5V(Typ)

0.2

RDS(on)[Ω] VGS=4V(Typ)

0.15

RDS(on)[Ω] VGS=4.5V(Typ)

0.14

RDS(on)[Ω] VGS=Drive(Typ)

0.2

Total gate charge Qg[nC]

2.3

Power Dissipation (PD)[W]

1.25

Drive Voltage[V]

2.5

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

2.8x2.9 (t=1.0)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Low on-resistance
  • Built-in G-S protection diode
  • Small surface mount package (TSMT6)
  • Pb-free lead plating ; RoHS compliant
  • AEC-Q101 Qualified
X

Most Viewed