ROHM Product Detail

RSR025N03HZG
Automotive N-channel 30V 2.5A small-signal MOSFET

RSR025N03HZG is a MOSFET with low on-resistance, suitable for switching.

Notice of Upcoming PCN

Product Detail

 
Part Number | RSR025N03HZGTL
Status | Active
Package | TSMT3
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 1
Product Longevity Program | 7 Years

Specifications:

Package Code

SOT-346T

JEITA Package

SC-96

Number of terminal

3

Polarity

N

Drain-Source Voltage VDSS[V]

30

Drain Current ID[A]

2.5

RDS(on)[Ω] VGS=4V(Typ)

0.083

RDS(on)[Ω] VGS=4.5V(Typ)

0.074

RDS(on)[Ω] VGS=10V(Typ)

0.05

RDS(on)[Ω] VGS=Drive(Typ)

0.083

Total gate charge Qg[nC]

2.9

Power Dissipation (PD)[W]

1

Drive Voltage[V]

4

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

2.8x2.9 (t=1.0)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Low on-resistance
  • Built-in G-S Protection Diode
  • Small Surface Mount Package (TSMT)
  • Pb-free lead plating ; RoHS compliant
  • AEC-Q101 Qualified
X

Most Viewed