RSQ030N08HZG
Automotive Nch 80V 3A Small Signal MOSFET

RSQ030N08HZG is a MOSFET for switching applications. This is a high-reliability product of automotive grade qualified to AEC-Q101.

Product Detail

 
Part Number | RSQ030N08HZGTR
Status | Recommended
Package | TSMT6
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes
Product Longevity Program | 9 Years

Specifications:

Package Code

SOT-457T

JEITA Package

SC-95

Number of terminal

6

Polarity

Nch

Drain-Source Voltage VDSS[V]

80

Drain Current ID[A]

3

RDS(on)[Ω] VGS=4V(Typ.)

0.103

RDS(on)[Ω] VGS=4.5V(Typ.)

0.1

RDS(on)[Ω] VGS=10V(Typ.)

0.093

RDS(on)[Ω] VGS=Drive (Typ.)

0.103

Total gate charge Qg[nC]

6.5

Power Dissipation (PD)[W]

1.25

Drive Voltage[V]

4

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.9x2.8 (t=1)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Low on - resistance
  • Built-in G-S protection diode
  • Small surface mount package(TSMT6)
  • Pb-free lead plating ; RoHS compliant
  • AEC-Q101 Qualified
X

Most Viewed