RSJ451N04FRA
Nch 40V 45A Power MOSFET

RSJ451N04FRAis the high reliability Automotive MOSFET, suitable for switching application.

Product Detail

 
Part Number | RSJ451N04FRATL
Status | Active
Package | LPTS (D2PAK)
Packing Type | Taping
Unit Quantity | 1000
Minimum Package Quantity | 1000
RoHS | Yes

Specifications:

Package Code

TO-263 (D2PAK)

JEITA Package

SC-83

Applications

Power Supply

Number of terminal

3

Polarity

Nch

Drain-Source Voltage VDSS[V]

40

Drain Current ID[A]

45

RDS(on)[Ω] VGS=10V(Typ.)

0.0095

RDS(on)[Ω] VGS=Drive (Typ.)

0.0095

Total gate charge Qg[nC]

43

Power Dissipation (PD)[W]

50

Drive Voltage[V]

10

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

10.1x13.1 (t=4.7)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Low on-resistance
  • Fast switching speed
  • High power small mold package
  • Pb-free lead plating ; RoHS compliant
  • AEC-Q101 Qualified
X

Most Viewed