RSJ400N10FRA
4V Drive Nch MOSFET (AEC-Q101 Qualified)

RSJ400N10FRA is the high reliability Automotive MOSFET.

Product Detail

 
Part Number | RSJ400N10FRATL
Status | Active
Package | LPTS (D2PAK)
Unit Quantity | 1000
Minimum Package Quantity | 1000
Packing Type | Taping
RoHS | Yes

Specifications:

Package Code

TO-263 (D2PAK)

JEITA Package

SC-83

Number of terminal

3

Polarity

Nch

Drain-Source Voltage VDSS[V]

100

Drain Current ID[A]

40

RDS(on)[Ω] VGS=4V(Typ.)

0.021

RDS(on)[Ω] VGS=10V(Typ.)

0.019

RDS(on)[Ω] VGS=Drive (Typ.)

0.021

Total gate charge Qg[nC]

90

Power Dissipation (PD)[W]

50

Drive Voltage[V]

4

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

10.1x13.1 (t=4.7)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

· 4V-drive type
· Nch Power MOSFET
· Fast Switching Speed
· Drive circuits can be simple
· Parallel use is easy
· Pb Free/RoHS Compliant

Similar Products

 

Different Grade

RSJ400N10   Grade| Standard StatusActive
X

Most Viewed