RSF015N06FRA
Nch 60V 1.5A Power MOSFET

RSF015N06FRA is the high reliability Automotive MOSFET, suitable for the switching application.

Product Detail

 
Part Number | RSF015N06FRATL
Status | Active
Package | TUMT3
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Code

SOT-323T

JEITA Package

SC-113A

Number of terminal

3

Polarity

Nch

Drain-Source Voltage VDSS[V]

60

Drain Current ID[A]

1.5

RDS(on)[Ω] VGS=4V(Typ.)

0.255

RDS(on)[Ω] VGS=4.5V(Typ.)

0.24

RDS(on)[Ω] VGS=10V(Typ.)

0.21

RDS(on)[Ω] VGS=Drive (Typ.)

0.255

Total gate charge Qg[nC]

2

Power Dissipation (PD)[W]

0.8

Drive Voltage[V]

4

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.0x2.1 (t=0.85)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

· 4V-drive type
· Nch Middle-power MOSFET
· Fast Switching Speed
· Small Surface Mount Package
· Pb Free/RoHS Compliant

Similar Products

 

Different Grade

RSF015N06   Grade| Standard StatusActive
X

Most Viewed