RQ3L270BLFRA (New)
Nch 60V 27A, HSMT8AG, Power MOSFET for Automotive

RQ3L270BLFRA is an automotive grade MOSFET that is AEC-Q101 qualified. Ideal for ADAS and Info. and Lighting and Body.

Product Detail

 
Part Number | RQ3L270BLFRATCB
Status | Recommended
Package | HSMT8AG
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Number of terminal

8

Polarity

Nch

Drain-Source Voltage VDSS[V]

60

Drain Current ID[A]

27

RDS(on)[Ω] VGS=6V(Typ.)

0.0138

RDS(on)[Ω] VGS=10V(Typ.)

0.0113

RDS(on)[Ω] VGS=Drive (Typ.)

0.0138

Total gate charge Qg[nC]

9.6

Power Dissipation (PD)[W]

69

Drive Voltage[V]

6

Trr (Typ.)[ns]

31

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

3.3x3.3 (t=0.9)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Small high-powered package
  • Realization of high mounting reliability by original terminal and plating treatment
  • AEC-Q101 Qualified
X

Most Viewed