ROHM Product Detail

RQ3G120BKFRA (New)
Nch 40V 12A, HSMT8AG, Power MOSFET for Automotive

RQ3G120BKFRA is an automotive grade MOSFET that is AEC-Q101 qualified. Ideal for ADAS and Info. and Lighting and Body.

Data Sheet Buy Sample
Data Sheet Buy Sample

Product Detail

 
Part Number | RQ3G120BKFRATCB
Status | Recommended
Package | HSMT8AG
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Code

HSMT8AG

Number of terminal

8

Polarity

Nch

Drain-Source Voltage VDSS[V]

40

Drain Current ID[A]

12

RDS(on)[Ω] VGS=4.5V(Typ)

0.0195

RDS(on)[Ω] VGS=10V(Typ)

0.0134

RDS(on)[Ω] VGS=Drive(Typ)

0.0195

Total gate charge Qg[nC]

4.8

Power Dissipation (PD)[W]

40

Drive Voltage[V]

4.5

Trr (Typ)[ns]

24

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

3.3x3.3 (t=0.9)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Small high-powered package reducesmounting area by 64% at a maximum
  • Realization of high mounting reliabilityby original terminal and plating treatment
  • AEC-Q101 Qualified

Videos & Catalogs

 
Loading...
X

Most Viewed