ROHM Product Detail

RJU003N03FRA
2.5V Drive N-channel MOSFET (AEC-Q101 Qualified)

MOSFETs are made as ultra-low on-resistance by the micro-processing technologies suitable for mobile equipment for low current consumption. In wide lineup including compact type, high-power type and complex type to meet in the market.

New alternative products may be available.

Product Detail

 
Part Number | RJU003N03FRAT106
Status | Active
Package | UMT3
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 1

Specifications:

Package Code

SOT-323

JEITA Package

SC-70

Number of terminal

3

Polarity

N

Drain-Source Voltage VDSS[V]

30

Drain Current ID[A]

0.3

RDS(on)[Ω] VGS=2.5V(Typ)

1.4

RDS(on)[Ω] VGS=4V(Typ)

0.9

RDS(on)[Ω] VGS=4.5V(Typ)

0.8

RDS(on)[Ω] VGS=Drive(Typ)

1.4

Power Dissipation (PD)[W]

0.2

Drive Voltage[V]

2.5

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

2.1x2.0 (t=1.0)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

· 2.5V-drive type
· N-channel Small-signal MOSFET
· Small Surface Mount Package
· Pb Free/RoHS Compliant
X

Most Viewed