RHU002N06FRA
4V Drive Nch MOSFET (AEC-Q101 Qualified)

MOSFETs are made as ultra-low ON-resistance by the micro-processing technologies suitable for mobile equipment for low current consumption. In wide lineup including compact type, high-power type and complex type to meet in the market.

New alternative products may be available.

Product Detail

 
Part Number | RHU002N06FRAT106
Status | Active
Package | UMT3
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Code

SOT-323

JEITA Package

SC-70

Number of terminal

3

Polarity

Nch

Drain-Source Voltage VDSS[V]

60

Drain Current ID[A]

0.2

RDS(on)[Ω] VGS=4V(Typ.)

2.8

RDS(on)[Ω] VGS=10V(Typ.)

1.7

RDS(on)[Ω] VGS=Drive (Typ.)

2.8

Total gate charge Qg[nC]

2.2

Power Dissipation (PD)[W]

0.2

Drive Voltage[V]

4

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.0x2.1 (t=1.1)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

· 4V-drive type
· Nch Small-signal MOSFET
· Small Surface Mount Package
· Pb Free/RoHS Compliant
X

Most Viewed