ROHM Product Detail

RHK003N06FRA
4V Drive N-channel MOSFET (AEC-Q101 Qualified)

MOSFETs are made as ultra-low on-resistance by the micro-processing technologies suitable for mobile equipment for low current consumption. In wide lineup including compact type, high-power type and complex type to meet in the market.

Product Detail

 
Part Number | RHK003N06FRAT146
Status | Active
Package | SMT3
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 1

Specifications:

Package Code

TO-236 (SOT-346)

JEITA Package

SC-59

Applications

Power Supply

Number of terminal

3

Polarity

N

Drain-Source Voltage VDSS[V]

60

Drain Current ID[A]

0.3

RDS(on)[Ω] VGS=4V(Typ)

1.1

RDS(on)[Ω] VGS=10V(Typ)

0.7

RDS(on)[Ω] VGS=Drive(Typ)

1.1

Total gate charge Qg[nC]

3

Power Dissipation (PD)[W]

0.2

Drive Voltage[V]

4

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

2.8x2.9 (t=1.3)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

· 4V-drive type
· N-channel Small-signal MOSFET
· Small Surface Mount Package
· Pb Free/RoHS Compliant
X

Most Viewed