ROHM Product Detail

RH7P04BBLFRA
N-channel 100V 40A, DFN3333T8LSAB, Power MOSFET for Automotive

RH7P04BBLFRA is an automotive grade MOSFET that is AEC-Q101 qualified. Ideal for ADAS and Info. and Lighting and Body.

Product Detail

 
Part Number | RH7P04BBLFRATCB
Status | Recommended
Package | DFN3333T8LSAB
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 1

Specifications:

Package Code

DFN3333T8LSAB

Number of terminal

8

Polarity

N

Drain-Source Voltage VDSS[V]

100

Drain Current ID[A]

40

RDS(on)[Ω] VGS=6V(Typ)

0.015

RDS(on)[Ω] VGS=10V(Typ)

0.0116

RDS(on)[Ω] VGS=Drive(Typ)

0.015

Total gate charge Qg[nC]

9.6

Power Dissipation (PD)[W]

75

Drive Voltage[V]

6

trr (Typ.)[ns]

53

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

175

Package Size [mm]

3.3x3.3 (t=1.1)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Wettable Flanks Product
  • AEC-Q101 Qualified
  • 100% Avalanche tested
X

Most Viewed