RF9G120BKFRA (New)
Nch 40V 12A, DFN2020Y7LSAA, Power MOSFET for Automotive

RF9G120BKFRA is an automotive grade MOSFET that is AEC-Q101 qualified. Ideal for ADAS and Info. and Lighting and Body.

Product Detail

 
Part Number | RF9G120BKFRATCR
Status | Recommended
Package | DFN2020Y7LSAA
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Number of terminal

7

Polarity

Nch

Drain-Source Voltage VDSS[V]

40

Drain Current ID[A]

12

RDS(on)[Ω] VGS=4.5V(Typ.)

0.0196

RDS(on)[Ω] VGS=10V(Typ.)

0.0135

RDS(on)[Ω] VGS=Drive (Typ.)

0.0196

Total gate charge Qg[nC]

4.8

Power Dissipation (PD)[W]

23

Drive Voltage[V]

4.5

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.0x2.0 (t=0.65)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • AEC-Q101 qualified
  • Low on - resistance
  • High power small mold package
  • Pb-free plating; RoHS compliant
  • Halogen Free
  • WettableFlank
X

Most Viewed