ROHM Product Detail

RD3S100AAFRA
Automotive N-channel 190V 10A Power MOSFET

RD3S100AAFRA is a Power MOSFET for switching power supply.

Data Sheet Buy Sample
Data Sheet Buy Sample

Product Detail

 
Part Number | RD3S100AAFRATL
Status | Recommended
Package | TO-252 (TL)
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1

Specifications:

Package Code

TO-252 (DPAK)

JEITA Package

SC-63

Number of terminal

3

Polarity

N

Drain-Source Voltage VDSS[V]

190

Drain Current ID[A]

10

RDS(on)[Ω] VGS=4V(Typ)

0.136

RDS(on)[Ω] VGS=10V(Typ)

0.13

RDS(on)[Ω] VGS=Drive(Typ)

0.136

Total gate charge Qg[nC]

52

Power Dissipation (PD)[W]

85

Drive Voltage[V]

4

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

10.0x6.6 (t=2.3)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Low on-resistance
  • Fast switching speed
  • Parallel use is easy.
  • RoHS compliant
  • AEC-Q101 Qualified
X

Most Viewed