RD3P200SNFRA
N-channel 100V 20A Power MOSFET for Automotive
RD3P200SNFRA
N-channel 100V 20A Power MOSFET for Automotive
RD3P200SNFRA is a Power MOSFET for automotive, suitable for switching applications.
Product Detail
Specifications:
Package Code
TO-252 (DPAK)
JEITA Package
SC-63
Number of terminal
3
Polarity
N
Drain-Source Voltage VDSS[V]
100
Drain Current ID[A]
20
RDS(on)[Ω] VGS=4V(Typ)
0.036
RDS(on)[Ω] VGS=10V(Typ)
0.033
RDS(on)[Ω] VGS=Drive(Typ)
0.036
Total gate charge Qg[nC]
55
Power Dissipation (PD)[W]
20
Drive Voltage[V]
4
Mounting Style
Surface mount
Storage Temperature (Min)[℃]
-55
Storage Temperature (Max)[℃]
150
Package Size [mm]
10.0x6.6 (t=2.3)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
- Low on-resistance.
- Fast switching speed.
- Drive circuits can be simple.
- Parallel use is easy.
- Pb-free plating ; RoHS compliant
- AEC-Q101 Qualified