RD3P175SNFRA
Automotive Nch 100V 17.5A Power MOSFET

RD3P175SNFRA is a power MOSFET with low on - resistance, suitable for switching.

Product Detail

 
Part Number | RD3P175SNFRATL
Status | Recommended
Package | TO-252
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
Product Longevity Program | 10 Years

Specifications:

Package Code

TO-252 (DPAK)

JEITA Package

SC-63

Number of terminal

3

Polarity

Nch

Drain-Source Voltage VDSS[V]

100

Drain Current ID[A]

17.5

RDS(on)[Ω] VGS=4V(Typ.)

0.085

RDS(on)[Ω] VGS=4.5V(Typ.)

0.08

RDS(on)[Ω] VGS=10V(Typ.)

0.075

RDS(on)[Ω] VGS=Drive (Typ.)

0.085

Total gate charge Qg[nC]

24

Power Dissipation (PD)[W]

20

Drive Voltage[V]

4

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

6.6x10.0 (t=2.3)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Low on - resistance
  • Fast switching speed
  • Drive circuits can be simple
  • Parallel use is easy
  • Pb-free lead plating ; RoHS compliant
  • AEC-Q101 Qualified

Similar Products

 

Different Grade

RD3P175SN   Grade| Standard StatusRecommended
X

Most Viewed