BSS138WAHZG (New)
Nch 60V 310mA, SOT-323, Small Signal MOSFET for Automotive

BSS138WAHZG is single Nch 60V 310mA MOSFET and ESD protection diode are included in the UMT3 package. This product is ideal for switching circuit, low-side load switch, and relay driver applications. This is a high-reliability product of automotive grade qualified to AEC-Q101.

Product Detail

 
Part Number | BSS138WAHZGT106
Status | Recommended
Package | UMT3
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Code

SOT-323

JEITA Package

SC-70

Number of terminal

3

Polarity

Nch

Drain-Source Voltage VDSS[V]

60

Drain Current ID[A]

0.31

RDS(on)[Ω] VGS=2.5V(Typ.)

3

RDS(on)[Ω] VGS=4.5V(Typ.)

2.1

RDS(on)[Ω] VGS=10V(Typ.)

1.7

RDS(on)[Ω] VGS=Drive (Typ.)

3

Power Dissipation (PD)[W]

0.3

Drive Voltage[V]

2.5

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.0x2.1 (t=1.1)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Very fast switching
  • Ultra low voltage drive (2.5V drive)
  • ESD protection up to 2kV (HBM)
  • Pb-free lead plating; RoHS compliant.
  • Halogen Free.
  • AEC-Q101 Qualified.
X

Most Viewed