BSS138BKAHZG
Nch 60V 400mA, SOT-23, Small Signal MOSFET for Automotive

BSS138BKAHZG is Single Nch 60V 400mA MOSFET and ESD protection diode are included in the SST3 package. This product is ideal for switching circuit and high-side load switch, relay driver applications. This is a high-reliability product of automotive grade qualified to AEC-Q101.

Product Detail

 
Part Number | BSS138BKAHZGT116
Status | Recommended
Package | SOT-23
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Package Code

SOT-23

Number of terminal

3

Polarity

Nch

Drain-Source Voltage VDSS[V]

60

Drain Current ID[A]

0.4

RDS(on)[Ω] VGS=2.5V(Typ.)

1

RDS(on)[Ω] VGS=4.5V(Typ.)

0.58

RDS(on)[Ω] VGS=10V(Typ.)

0.49

RDS(on)[Ω] VGS=Drive (Typ.)

1

Power Dissipation (PD)[W]

0.35

Drive Voltage[V]

2.5

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.9x2.4 (t=1.2)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Very fast switching
  • Ultra low voltage drive (2.5V drive)
  • ESD protection up to 2kV (HBM)
  • Pb-free lead plating; RoHS compliant.
  • Halogen Free.
  • AEC-Q101 Qualified.
X

Most Viewed