AG192FLD3HRT (New)
N-channel 60V 40A, TO-252 (DPAK), Power MOSFET for Automotive
AG192FLD3HRT (New)
N-channel 60V 40A, TO-252 (DPAK), Power MOSFET for Automotive
AG192FLD3HRT is an automotive grade MOSFET that is AEC-Q101 qualified. Ideal for Automotive Systems
Product Detail
Specifications:
Package Code
TO-252 (DPAK)
JEITA Package
SC-63
Number of terminal
3
Polarity
N
Drain-Source Voltage VDSS[V]
60
Drain Current ID[A]
40
RDS(on)[Ω] VGS=6V(Typ)
0.0137
RDS(on)[Ω] VGS=10V(Typ)
0.0105
RDS(on)[Ω] VGS=Drive(Typ)
0.0137
Total gate charge Qg[nC]
8
Power Dissipation (PD)[W]
53
Drive Voltage[V]
6
trr (Typ.)[ns]
33
Mounting Style
Surface mount
Storage Temperature (Min)[℃]
-55
Storage Temperature (Max)[℃]
175
Package Size [mm]
10.0x6.6 (t=2.3)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
- Low on-resistance
- Pb-free plating ; RoHS compliant
- 100% Avalanche tested
- AEC-Q101 qualified