ROHM Product Detail

AG166FNH7FRA (New)
Automotive N-Channel Power MOSFET, 80V / 40A, Compact DFN Package

AG166FNH7FRA is an automotive-grade N-channel power MOSFET compliant with AEC-Q101, featuring an 80V rating. It is suitable for automotive applications such as 48V power systems, motor drives, and DC-DC converters. The device adopts a compact DFN3333T8LSAB package, enabling high-density PCB mounting. Its wettable flank structure improves solder joint inspection capability and supports reliable mounting for automotive applications.

Product Detail

 
Part Number | AG166FNH7FRATCB
Status | Recommended
Package | DFN3333T8LSAB
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 1

Specifications:

Package Code

DFN3333T8LSAB

Number of terminal

8

Polarity

N

Drain-Source Voltage VDSS[V]

80

Drain Current ID[A]

40

RDS(on)[Ω] VGS=6V(Typ)

0.0129

RDS(on)[Ω] VGS=10V(Typ)

0.009

RDS(on)[Ω] VGS=Drive(Typ)

0.0129

Total gate charge Qg[nC]

9.8

Power Dissipation (PD)[W]

62

Drive Voltage[V]

6

trr (Typ.)[ns]

37

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

175

Package Size [mm]

3.3x3.3 (t=1.1)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • AEC-Q101 qualified
  • 100% Avalanche tested

Supporting Information

 

Overview

This product is an 80V power MOSFET designed for 48V power supply systems, which are becoming increasingly common in automotive applications. By adopting the DFN3333 (3.3 × 3.3mm) package, downsizing is expected compared to standard automotive MOSFET packages such as the TO-252 (6.6 × 10.0mm). The DFN3333 also features Wettable Flank Formation Technology, contributing to improved reliability on PCBs (Printed Circuit Boards). Furthermore, by adopting Copper Clip Junction Technology to enhance heat dissipation, this product is capable of handling high currents. It complies with the automotive reliability standard AEC-Q101, ensuring high reliability.

Development Background

In the automotive sector, power demand is increasing, particularly in high-end vehicle models. 48V power supply systems are gaining attention as a highly efficient alternative to conventional 12V power supply systems. With widespread adoption expected around 2030, there is a growing need for 80V power MOSFETs that can achieve even lower power losses than standard 100V devices. To meet these needs, ROHM developed this 80V power MOSFET. This product combines compact size with high mounting reliability, meeting the diverse requirements of the evolving automotive market.

Application Examples

Automotive 48V systems: Main inverter control circuits, electric motors, electric water pumps, etc

X

Most Viewed