ROHM Product Detail

AG151FPS4FRA (New)
N-channel, 100V, 120A, HPLF5060T5LSAH, Power MOSFET for Automotive

AG151FPS4FRA is an automotive-grade N-channel power MOSFET compliant with AEC-Q101, featuring a 100V rating. It is suitable for automotive applications. The device is housed in a compact HPLF5060T5LSAH package with gull-wing leads, contributing to improved heat dissipation. This package design supports efficient thermal management in automotive power applications.

Data Sheet Buy Sample
Data Sheet Buy Sample

Product Detail

 
Part Number | AG151FPS4FRATCB
Status | Recommended
Package | HPLF5060T5LSAH
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 1

Specifications:

Package Code

HPLF5060T5LSAH

Number of terminal

5

Polarity

N

Drain-Source Voltage VDSS[V]

100

Drain Current ID[A]

120

RDS(on)[Ω] VGS=6V(Typ)

0.0076

RDS(on)[Ω] VGS=10V(Typ)

0.0059

Total gate charge Qg[nC]

24

Power Dissipation (PD)[W]

125

Drive Voltage[V]

6

trr (Typ.)[ns]

59

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

175

Package Size [mm]

6.0x4.9 (t=1.2)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • AEC-Q101 qualified
  • 100% Avalanche tested
X

Most Viewed